Added to Your Shopping Cart
DCT Series Pneumatic Grippers are angular grippers with a 180° jaw opening , highly configurable modular automation— exclusive Direct Connect™ Robohand technology.
Added to Your Shopping Cart
The LVD-800 is a fail-safe bin monitor that employs a rotating paddle to report both material presence and operational status continuously.
Added to Your Shopping Cart
The FMA5400A/5500A Series electronic gas mass flow controllers provide for controlling the flow of a wide variety of gases from 0-10 SCCM up to 100 SLM.
Added to Your Shopping Cart
Threaded thermowells are available in straight shanks. Ideal for 3/8 inch diameter elements. Click here to shop more thermowells.
Added to Your Shopping Cart
The DPG8001 series have a durable NEMA 4X case and protective boot, and min/max readings, zero function, and selectable units with ±0.25% accuracy for general purpose uses.
Added to Your Shopping Cart
The DPG8001 series have a durable NEMA 4X SS or thermoplastic case and min/max readings, selectable units, optional 4 to 20 mA and SPDT alarm outputs, and ±0.25% accuracy.
Added to Your Shopping Cart
The IP510 series of heavy duty pressure converters comes with FM and CSA approvals for use in hazardous locations with a high accuracy of 0.1%.
Added to Your Shopping Cart
The FTB-630 Series turbine meters are dry-register mechanical totalizers that offer accurate, economical reading of high flows with low pressure loss.
Added to Your Shopping Cart
The LDX-D is a DIN rail mount AC LVDT transducer that operates on 10-30Vdc power with selectable process outputs. Adjustable signal polarity, span, and offset.
Added to Your Shopping Cart
The FDT500 Series battery-powered transmitter comes in the users choice of an integrally mounted display or a remote mount version.
Added to Your Shopping Cart
The CDCN-91 dual channel conductivity/resistivity controller is a two-channel input device equipped with three scalable 4 to 20 mA outputs and four programmable relays.
Added to Your Shopping Cart
The PSW-800 series are economical, compact 5 A SPST switches with a fixed deadband that are UL listed and CSA certified for harsh environment applications.
Added to Your Shopping Cart
316 stainless steel duct heaters designed for low flow air, gas, water or aqueous solutions installed inline that go up to 800°F and 1.2 kW of power.
Added to Your Shopping Cart
The WT-2000 wind tunnel, durably constructed of polycarbonate and PVC, allows you to thermally characterize circuit boards, heat sinks, and components.
Added to Your Shopping Cart
MIDWEST Sight Flow Indicator offer threaded process connections. Maintenance is simple with internal wipers. Economical.
Added to Your Shopping Cart
The PSW-690 series are compact, economical SPST switches with all stainless steel wetted part and high purity, making them suitable for medical applications.
Added to Your Shopping Cart
RPL series gripper a low profile, precision gripping-preloaded v roller bearings eliminate side play resulting in excellent part positioning, with non-synchronous motion.
Added to Your Shopping Cart
The DPF60 is a combination microprocessor-based digital rate indicator and integrating totalizer, 6 Digits Display, Relays Latch or Auto-Recycle, NEMA 4X.
Added to Your Shopping Cart
TC and Process Inputs. Low power design requires no external power or batteries. High resolution, high sample rate. Multi device support via USB hubs. Digital calibration
Added to Your Shopping Cart
The DRC-4710 and 4720 are DIN Rail bridge input signal conditioners that accept bridge (strain gage, load cell, or voltage) inputs and have 0-10Vdc or 4-20mA outputs.